Inpac, 19インチシャーシ

Schroff - Asia Pacific の Inpac, 19インチシャーシ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Grounding/earthing kit optional
  • RAL 7030 powder coat finish, other colors available
  • For assembly with 19'' components or individually with mounting plates
  • Three rows ventilation slots in base for air inlet
  • Aluminum construction with die-cast front and rear frames
  • IP 20, in accordance with IEC 60529
  • External dimensions in accordance with IEC 60297-3-101
  • Grounding/earthing connectors to: DIN EN 50178/VDE 0160, DIN EN 60950/VDE 0805, DIN EN 61010-1/VDE 0411 part 1, DIN EN 61010-1A2/VDE 0411 part 1/A1
  • Modifications such as cutouts, different fininshes or dimensions availalble

    Note:

  • Max. installation space when fitting 19'' components is 75 HP
  • Scope of delivery includes screws to fix rear and front panels
  • Cover- and base plate available in other colors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
カタログ番号 Height U Depth D mm Width HP h mm h1 h2
カタログ番号 Height U Depth D mm Width HP h mm h1 h2
2 254.5 84 86.0 57.5 76.2
2 314.5 84 86.0 57.5 76.2
2 374.5 84 86.0 57.5 76.2
3 254.5 84 130.5 102.0 57.15
3 314.5 84 130.5 102.0 57.15
3 374.5 84 130.5 102.0 57.15
3 434.5 84 130.5 102.0 57.15
4 254.5 84 174.5 146.5 101.6
4 314.5 84 174.5 146.5 101.6
4 374.5 84 174.5 146.5 101.6
4 434.5 84 174.5 146.5 101.6
6 374.5 84 263.5 235.4 190.5
6 434.5 84 263.5 235.4 190.5