メザニンフロントパネル(PMC)、未処理、シールド可(Oリング)

Schroff - Asia Pacific の メザニンフロントパネル(PMC)、未処理、シールド可(Oリング) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Mezzanine front panel is fitted into PMC front panel cut-outs
  • EMC shielding with conductive O-ring

    Specification:

    PMC Mezzanine, IEEE P1386

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (O ring)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Material
 
カタログ番号 Height mm Qty Description For case height [U] Thickness mm Other Finish
カタログ番号 Height mm Qty Description For case height [U] Thickness mm Other Finish
74.0 PU 10 pieces without EMC gasketing 74 mm 2.5 Al, anodised -
74.0 PU 10 pieces without EMC gasketing 74 mm 2.5 Di-cast Zinc, Untreated -
74.0 PU 10 pieces without EMC gasketing 74 mm 2.5 Di-cast Zinc, Chromated - Black Smooth surface structure
74.0 PU 10 pieces without EMC gasketing 74 mm 2.5 Di-cast Zinc, Chrome Plated Smooth surface structure