FMCメザニンフロントパネルキット、シールド、IELハンドル付き

Schroff - Asia Pacific の FMCメザニンフロントパネルキット、シールド、IELハンドル付き の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with Vita 57.1 specification
  • For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
  • For standard defined I/O mezzanine modules which connect to carrier cards
  • FMC = FPGA Mezzanine Card
  • FPGA = Field Programmable Gate Array

    Specification:

    FMC Mezzanine, Vita 57.1

    Material and Surface Finish:

    Al, Front Anodized - Rear Conductive

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Individual Components

    Standard:

    CompactPCI, CompactPCI Serial, VME64x

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
カタログ番号 Height U
カタログ番号 Height U
3
6