シングルLED、ショートタイプ、Ø 3.2 mm、取り付けプレーン1

Schroff - Asia Pacific の シングルLED、ショートタイプ、Ø 3.2 mm、取り付けプレーン1 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Short type for mounting plane 1

    シングルLED、ロングタイプ Ø 3.2 mm、取り付けプレーン1, 2, 3

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Current
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
1 piece (SPQ 10) 10 red Mounting plane 1
1 piece (SPQ 10) 10 yellow Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1
1 piece (SPQ 10) 10 red Mounting plane 1
1 piece (SPQ 10) 10 yellow Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1