シングルLED、ロングタイプ Ø 3.2 mm、取り付けプレーン1

Schroff - Asia Pacific の シングルLED、ロングタイプ Ø 3.2 mm、取り付けプレーン1 の画像
+ / - イメージ上にマウスをホバーしてズーム

    シングルLED、ロングタイプ Ø 3.2 mm、取り付けプレーン1, 2, 3

    Note:

    Required front panel bore Ø 4 mm

    Type:

    LED

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
1 piece (SPQ 10) 10 yellow Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1
1 piece (SPQ 10) 10 red Mounting plane 1
1 piece (SPQ 10) 10 green Mounting plane 1