ダブルLED、ショートタイプ、Ø3.2mm、取り付けプレーン1

Schroff - Asia Pacific の ダブルLED、ショートタイプ、Ø3.2mm、取り付けプレーン1 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Short type for mounting plane 1

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Current
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Configuration
1 piece (SPQ 10) 10 red/red (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 yellow/yellow (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 green/green (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 red/green (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 red/yellow (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 yellow/green (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 red/red (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 yellow/yellow (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 green/green (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 red/green (Y/Z) Mounting plane 1
1 piece (SPQ 10) 10 yellow/green (Y/Z) Mounting plane 1