HFフレームタイププラグインユニットキット、3U、シールド(ステンレススチール)、高周波用

Schroff - Asia Pacific の HFフレームタイププラグインユニットキット、3U、シールド(ステンレススチール)、高周波用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Solid body on all sides, with cooling fins
  • With high shielding from high-frequency radiation
  • To accept boards in HP grid increments

    HFフレームタイププラグインユニットキット、3U、シールド(ステンレススチール)、高周波用

    Material and Surface Finish:

    Al, Front Anodized - Rear Chromated

    Product family:

    Frame Type Plug In Units

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Stainless Steel Gasket

    Type:

    Kits

    Mechanical Shielding:

    Component Side and Solder Side

    Cooling:

    Fins

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
カタログ番号 Depth mm Qty For case height [U] Thickness mm Height U Width HP
カタログ番号 Depth mm Qty For case height [U] Thickness mm Height U Width HP
167.0 1 piece 128.4 2.5 3 7
167.0 1 piece 128.4 2.5 3 10
167.0 1 piece 128.4 2.5 3 12
167.0 1 piece 128.4 2.5 3 14
167.0 1 piece 128.4 2.5 3 21
167.0 1 piece 128.4 2.5 3 28
227.0 1 piece 128.4 2.5 3 7
227.0 1 piece 128.4 2.5 3 10
227.0 1 piece 128.4 2.5 3 12
227.0 1 piece 128.4 2.5 3 14
227.0 1 piece 128.4 2.5 3 21
227.0 1 piece 128.4 2.5 3 28