リアパネル、カットアウトなし、高周波

Schroff - Asia Pacific の リアパネル、カットアウトなし、高周波 の画像
+ / - イメージ上にマウスをホバーしてズーム

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
カタログ番号 A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) h mm For case height [U] Height U Width HP
カタログ番号 A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) h mm For case height [U] Height U Width HP
32.0 1 piece (SPQ 5) 5 108.4 3 3 7
47.3 1 piece (SPQ 5) 5 108.4 3 3 10
57.5 1 piece (SPQ 5) 5 108.4 3 3 12
67.7 1 piece (SPQ 5) 5 108.4 3 3 14
103.2 1 piece (SPQ 5) 5 108.4 3 3 21
138.8 1 piece (SPQ 5) 5 108.4 3 3 28