リアパネル、コネクタ(1個)用カットアウトあり

Schroff - Asia Pacific の リアパネル、コネクタ(1個)用カットアウトあり の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Rear panel for bolting to extruded side panel or side panel rear angle
  • For EN 60603 (DIN 41612) connectors, types: B, C, D, F, H, Q, R, S

    Note:

    Screws for fixing the rear panel to the module are included in the item 'Mounting kit for five plug-in units', part no. 24812‐100. The screw alone (100 pieces) is part no. 24812‐501.The rear panel retainer for wide modules for cover plates (solid or for guide rails) are available as a kit (10 retainers + 10 screws), part no. 24812‐401.Alternatively the rear panel retainer (part no. 24812‐402) and the screw (part no. 24560‐148) 100 pieces can be ordered individually.

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
カタログ番号 Height U For case height [U] Width HP A mm B mm Description Description n Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Height U For case height [U] Width HP A mm B mm Description Description n Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
3 3 8 37.04 30.24 Rear panel St, 1.5 mm, zinc‐plated, 1 1 piece (SPQ 5) 5
3 3 10 47.2 40.4 Rear panel St, 1.5 mm, zinc‐plated, 3 1 piece (SPQ 5) 5
3 3 12 57.36 50.56 Rear panel St, 1.5 mm, zinc‐plated, 5 1 piece (SPQ 5) 5
3 3 14 67.52 60.72 Rear panel St, 1.5 mm, zinc‐plated, 7 1 piece (SPQ 5) 5
3 3 21 103.08 96.28 Rear panel St, 1.5 mm, zinc‐plated, 14 1 piece (SPQ 5) 5
3 3 28 138.64 131.84 Rear panel St, 1.5 mm, zinc‐plated, 21 1 piece (SPQ 5) 5
3 3 42 209.76 202.96 Rear panel St, 1.5 mm, zinc‐plated, 35 1 piece (SPQ 5) 5
6 6 8 37.04 30.24 Rear panel St, 1.5 mm, zinc‐plated, 1 1 piece (SPQ 5) 5
6 6 10 47.2 40.4 Rear panel St, 1.5 mm, zinc‐plated, 3 1 piece (SPQ 5) 5
6 6 12 57.36 50.56 Rear panel St, 1.5 mm, zinc‐plated, 5 1 piece (SPQ 5) 5
6 6 14 67.52 60.72 Rear panel St, 1.5 mm, zinc‐plated, 7 1 piece (SPQ 5) 5
6 6 21 103.08 96.28 Rear panel St, 1.5 mm, zinc‐plated, 14 1 piece (SPQ 5) 5
6 6 28 138.64 131.84 Rear panel St, 1.5 mm, zinc‐plated, 21 1 piece (SPQ 5) 5
6 6 42 209.76 202.96 Rear panel St, 1.5 mm, zinc‐plated, 35 1 piece (SPQ 5) 5