フレームタイププラグインユニット用フロントパネル、前面アノダイズ処理、後面クロム処理

Schroff - Asia Pacific の フレームタイププラグインユニット用フロントパネル、前面アノダイズ処理、後面クロム処理 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Al, 2.5 mm, front anodised, rear anodised, cut edges blank
  • Front panel for frame type plug-in units PRO can be modified with Front Panel Express service

    フレームタイププラグインユニット用フロントパネル、前面アノダイズ、後面クロム、シールドなし

    Note:

    Mounting kit to fix front panel to plug-in unit, handle to bolt on, clip and screw with plastic sleeve for mounting plug-in unit in subrack or case are included in the item ’Mounting kit for five plug-in units', part number 24812‐100. The handle is available in 2 colours (grey or black). Individual parts 100 pieces. Screw for fixing front panel to plug-in unit, part no. 24812‐501. Screw for mounting handle, part no. 24560‐179 Clip - mounting aid for handle, part no. 21101‐239. Screw for sleeve, threaded insert front inserted into horizontal rail, part no. 21100‐748. Screw for sleeve, threaded insert rear inserted into horizontal rail, part no. 21101‐101. Sleeve 21100‐660, 21100‐661, 21100 - 662, 21100‐886, 21100‐46

    Material and Surface Finish:

    Al, Front Anodized - Rear Chromated

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
カタログ番号 For case height [U] Height U Width HP A mm Width b mm c mm d mm Thickness mm Description Delivery is exclusively made in Standard Pack Quantity (SPQ) Qty
カタログ番号 For case height [U] Height U Width HP A mm Width b mm c mm d mm Thickness mm Description Delivery is exclusively made in Standard Pack Quantity (SPQ) Qty
128.4 3 8 40.3 25.4 30.24 5.08 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 10 50.46 35.56 40.4 15.24 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 12 60.62 45.72 50.56 25.4 2.5 Al, 2.5 mm, front anodised, rear ianodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 14 70.78 55.88 60.72 35.56 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 21 106.34 91.44 96.28 71.12 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 28 141.9 127.0 131.84 106.68 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
128.4 3 42 213.02 198.12 202.96 177.8 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 8 40.3 25.4 30.24 5.08 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 10 50.46 35.56 40.4 15.24 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 12 60.62 45.72 50.56 25.4 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 14 70.78 55.88 60.72 35.56 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 21 106.34 91.44 96.28 71.12 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 28 141.9 127.0 131.84 106.68 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)
261.8 6 42 213.02 198.12 202.96 177.8 2.5 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 5 1 piece (SPQ 5)