カバープレート、孔あり、ガイドレールと互換性あり

Schroff - Asia Pacific の カバープレート、孔あり、ガイドレールと互換性あり の画像
+ / - イメージ上にマウスをホバーしてズーム
  • air flow rate in perforated area approx. 60 %;
  • Cover plate is inserted top and bottom between the side panels

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width HP
 
カタログ番号 Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description Description Width HP
カタログ番号 Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description Description Width HP
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 8
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 10
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 12
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 14
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 21
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 28
167.0 1 piece (SPQ 10) 10 160.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 42
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 8
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 10
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 12
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 14
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 21
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 28
227.0 1 piece (SPQ 10) 10 220.0 3 U/ 6 U With perforation for guide rails St, 1.0 mm, zinc‐plated; air flow rate in perforated area approx. 60 %; please order snap‐in guide rails separately 42