Fan control module (FCM2)

Schroff - Asia Pacific の Fan control module (FCM2) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • The fan control module (FCM2) is a standalone fan controller for 12 V fans
  • Up to 6 fans can be monitored and controlled
  • Signal monitoring of up to 6 temperature sensors
  • Monitoring of 3.3 V, 5 V, 12 V and -12 V voltages
  • FCM2 supply voltage: 12 V
  • Can control status LEDs for Over Temp, Fan Fail, 3.3 V, 5 V, 12 V and -12 V
  • In case of overheating or the failure of a fan, the other fans can be set to full speed
  • Status information can be queried via a I²C interface
  • Suitable for a 4 wire fan with PWM or control voltage input

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Depth mm Height mm Width mm Description
カタログ番号 Depth mm Height mm Width mm Description
119.0 15.0 40.0 Connector plug, straight
119.0 15.0 40.0 Connector plug, angled (90°), for mounting on pull‐out Schroff fan unit