EuropacPROキット、軽量、シールドなし、ウォールマウント、コネクタ取付用

Schroff - Asia Pacific の EuropacPROキット、軽量、シールドなし、ウォールマウント、コネクタ取付用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
  • Supplied as space-saving flat-pack
  • IP 20, in accordance with IEC 60529
  • For connector mounting (DIN 41612, EN 60602-3)
  • Aluminum construction
  • Horizontal rails type ''light''
  • Subrack with side panel type L (''light'')

    Note:

  • EMC version on request
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Minimal

    Shock/vibration:

    Minimal

    Design:

  • EuropacPRO, Light
  • EuropacPro, Industrial
  • EMC Shielding:

  • Unshielded
  • Retrofitable
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Depth mm Depth D1 mm Other Height U Width HP
カタログ番号 Depth mm Depth D1 mm Other Height U Width HP
205.0 175 With rear panel 3 28
205.0 175 Without rear panel 3 28