CompactPCI Module to mount drive unit, with front panel, U profile, shielded 1 × 3 1/2", 3 U vertical

Schroff - Asia Pacific の CompactPCI Module to mount drive unit, with front panel, U profile, shielded 1 × 3 1/2
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 24579-042
Back To Product
  • 3,5'', 3 U, vertical, with U front panel

    Delivery Includes:

    (kit)

    Note:

    Only for systems europacPRO, ratiopacPRO, CompactPCI, VMEbus, VME64x bus

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

h mm 102.2
Width b mm 26.1
Height U 3
Width HP 8
Width B (HP) 8