CompactPCI Module to mount drive unit, with front panel, U profile, shielded, for Slim Line CD/DVD, HD 1 x 2.5", 6 U vertical

Schroff - Asia Pacific の CompactPCI Module to mount drive unit, with front panel, U profile, shielded, for Slim Line CD/DVD, HD 1 x 2.5
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 24579-230
Back To Product
  • Drive unit shielded

    Note:

    Suitable for europacPRO, ratiopacPRO, CompactPCI, VMEbus and VME64xbus only

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

h mm 128.5
Width b mm 18.0
Height U 6
Width HP 4
Width B (HP) 4