CompactPCIシリーズ 4 U、9スロット、リアI/O付、ATX電源付

Schroff - Asia Pacific の CompactPCIシリーズ 4 U、9スロット、リアI/O付、ATX電源付 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 24579-420
Back To Product
  • Backplane 9 slot, 3 U, CompactPCI Serial (single star Ethernet topology)
  • ATX power supply, 300 W
  • Slim‐Line DVD drive and hard disk can be fitted
  • System for vertical board format; Front: 3 U, 160 mm deep, 9 slot ; Rear side, rear I/O: 3 U, 80 mm deep, 8 slot
  • Heat dissipation via 1 U hot-swap fan unit

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
  • Modified systems available on request
  • Specification:

    CompactPCI Serial

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    9

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 275.0
Height mm 177.0
Number of slots 9
Height U 4
Width HP 84

配達方法:

アイテム 数量 説明
1 1 Shielded 19'' chassis, Al; perforated top cover and base plate; front handles
2 9 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (3 U, 160 mm deep)
3 8 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (3 U, 80 mm deep)
4 1 Backplane for 3 U boards; 9 slot CompactPCI Serial (single star topology, part no. 23007‐614)
5 1 ATX PSU 300 W, 32 HP; wide range input 100 ... 240 VAC, (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan
6 1 Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fan
7 1 Module to accomodate a slimline DVD drive unit
8 1 3 U, 8 HP module to accommodate a hard disk drive
9 1 Front panel, front, 3 U, 8 HP
10 1 Front panel, rear, 3 U, 4 HP
11 1 Front panel, rear, 3 U, 48 HP
12 1 Cable harness to connect all system components

付属品

アイテム
Thmbnail Image Fan control module (FCM2) 0000000b000219c700020023
プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image ドライブユニット用ガイドレール、1ピース、4.4インチPCB 0000000b00020edd00020023 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image フロントパネル付エアバッフル 0000000b000210b400020023 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-033 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-230 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-043 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-042 プロジェクトリストにアイテムを追加 add item to project list