CompacPRO、コンプリートケース、シールドなし、デスクトップ

Schroff - Asia Pacific の CompacPRO、コンプリートケース、シールドなし、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Front and rear identical, depth-symmetrical construction
  • Side panel with integrated handle function
  • Highly robust based on the Aluminum construction
  • IP 20 in accordance with IEC 60529
  • CAD file download for free. For further information click ''tab downloads''
  • GND / earthing connections in accordance with (please see catalog page 5.76)
  • Ventilation slots in rear panel
  • Ventilation slots in base plate
  • For backplane mounting with insulation strips
  • Desk-top case with pre-configured components in accordancewith IEC 60297-3-101; prepared for 19'' components such asplug-in units and euroboards

    Product family:

    CompacPRO

    EMC Shielding:

    Unshielded

    Application:

    Desktop

    Options:

    Front Trim

    Disposition:

    Complete case

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
カタログ番号 Qty Depth D mm w mm For case height [U] Height U Width HP
カタログ番号 Qty Depth D mm w mm For case height [U] Height U Width HP
1 piece 271.0 148.0 3 3 28
1 piece 331.0 148.0 3 3 28
1 piece 271.0 219.0 3 3 42
1 piece 331.0 219.0 3 3 42
1 piece 391.0 219.0 3 3 42
1 piece 271.0 326.0 3 3 63
1 piece 331.0 326.0 3 3 63
1 piece 391.0 326.0 3 3 63
1 piece 271.0 432.0 3 3 84
1 piece 331.0 432.0 3 3 84
1 piece 391.0 432.0 3 3 84
1 piece 511.0 432.0 3 3 84
1 piece 391.0 432.0 6 6 84
1 piece 451.0 432.0 6 6 84