CompacPRO、ケース、シールドなし、デスクトップ

Schroff - Asia Pacific の CompacPRO、ケース、シールドなし、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Front and rear identical, depth-symmetrical construction
  • Highly robust based on the Aluminum construction
  • Side panel with integrated handle function
  • IP 20 in accordance with IEC 60529
  • CAD file download for free. For further information click ''tab downloads''
  • International dimensions in accordance with IEC 6297-3-101
  • GND / earthing connections in accordance with (please see catalog page 5.76)
  • Ventilation slots in base plate
  • Desk-top case, pre-configures, for individual assembly

    Product family:

    CompacPRO

    EMC Shielding:

    Unshielded

    Application:

    Desktop

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Depth mm h mm For case height [U] Height U Width HP
カタログ番号 Depth mm h mm For case height [U] Height U Width HP
271.0 102.6 2 2 42
331.0 102.6 2 2 42
391.0 102.6 2 2 42
271.0 102.6 2 2 84
331.0 102.6 2 2 84
391.0 102.6 2 2 84
271.0 147.1 3 3 28
331.0 147.1 3 3 28
271.0 147.1 3 3 42
331.0 147.1 3 3 42
391.0 147.1 3 3 42
271.0 147.1 3 3 63
331.0 147.1 3 3 63
391.0 147.1 3 3 63
271.0 147.1 3 3 84
331.0 147.1 3 3 84
391.0 147.1 3 3 84
451.0 147.1 3 3 84
511.0 147.1 3 3 84
271.0 191.6 4 4 42
331.0 191.6 4 4 42
271.0 191.6 4 4 63
331.0 191.6 4 4 63
391.0 191.6 4 4 63
331.0 191.6 4 4 84
391.0 191.6 4 4 84
451.0 191.6 4 4 84
511.0 191.6 4 4 84
331.0 280.5 6 6 63
391.0 280.5 6 6 63
271.0 280.5 6 6 84
331.0 280.5 6 6 84
391.0 280.5 6 6 84
451.0 280.5 6 6 84
511.0 280.5 6 6 84