AdvancedTCA ECOモジューラーシステム、14スロット、DC

Schroff - Asia Pacific の AdvancedTCA ECOモジューラーシステム、14スロット、DC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Support for on-blade shelf management
  • 14 U, 14-slot system, airflow from bottom front to top rear,2 slots for Schroff shelf manager ACB-VI
  • A sophisticated modular concept opens up the option ofobtaining the ECO modular system in several versions with arange of performance classes
  • Fan control via Schroff shelf managers, on-blade shelfmanagers, or – in autonomous mode – a temperature sensor inthe air inlet area
  • A fan module under the board cage featuring an integrated,replaceable air filter, RJ45 sockets for connecting serialinterfaces of Schroff shelf managers, plus LEDs for displayingTelco alarms
  • Thanks to their reduced hot-swap features in the fan module,PEM, and CDM areas, Schroff ECO modular systems areoptimized forcost-sensitive applications
  • Option of additional temperature sensor in air exit area
  • Non-hot-swap PEM at the rear, redundant in 450 W/slotversion, non-redundant in 250 W/slot version

    Power type:

    DC

    Rear I/O:

    Yes

    Number of slots:

    14

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
Type
 
カタログ番号 Air flow Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 14 Dual star,bussed IPMB 40 Gbps 250 W / slot - 48 / -60 VDC 14 84
Front to rear 14 Dual-dual star,bussed IPMB 40 Gbps 450 W / slot -48 / -60 VDC 14 84