AdvancedTCA 450/40シリーズ、6スロット、DC

Schroff - Asia Pacific の AdvancedTCA 450/40シリーズ、6スロット、DC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage-48 VDC/-60 VDC, two redundant power entry modules(PEM), can optionally be equipped with 2 redundant ACPEMs and 4 AC PSUs
  • Prepared for one shelf alarm panel and two Schroff shelfmanagers with Pigeon Point ShMM 500
  • Two hot swap fan trays, airflow from right to left (push/pullcooling), air filter exchangeable from front
  • UL recognized, E229721 type T12
  • 450 W cooling capacity per slot at an ambient temperature of55 °C
  • Rear I/O on all slots

    Power type:

    DC

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
カタログ番号 Air flow Depth mm Number of slots Backplane type Colour Description Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Depth mm Number of slots Backplane type Colour Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Right to left 406.0 6 Triple replicated mesh, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84
Right to left 406.0 6 Triple replicated mesh, radial IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84