AdvancedTCA 450/40シリーズ、14スロット、DC

Schroff - Asia Pacific の AdvancedTCA 450/40シリーズ、14スロット、DC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 2 redundant hot‐swap fan trays in push‐pull configuration, airflow from bottom front to top rear
  • -48 VDC/-60 VDC input voltage, two redundant power entry modules (PEM)
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for 2 x Schroff shelf managers with Pigeon Point ShMM 700 for IPMB topology
  • Rear I/O on all slots
  • Air filter exchangeable from front

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 383.0 14 Dual star, 40 Gbps, bussed IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual dual star, 40 Gbps, bussed IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual dual star, 40 Gbps, radial IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual star, 40 Gbps, radial IPMB DC 40 Gbps 450 W / slot - 48 / -60 VDC 14 84