AdvancedTCA 450/40 FC Series, 14 Slot, DC

Schroff - Asia Pacific の AdvancedTCA 450/40 FC Series, 14 Slot, DC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 40 G backplane with 14 slots, dual star topology, bussed IPMB
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • -48 VDC/-60 VDC input voltage, two redundant power entry modules (PEM)
  • 2 redundant hot‐swap fan trays in push‐pull configuration
  • Prepared for 2 x Schroff shelf managers with Pigeon Point ShMM 700 for bussed IPMI topology
  • Shelf Manager slots on the right hand side in the ATCA card cage
  • Shelf Manager consoles and Telco alarm interface in lower fan tray
  • Rear I/O on all slots
  • Air filter exchangeable from front

    Cooling:

  • Front to rear
  • Bottom to top

Select product specifications before modifying or adding to project list or requesting a quote.

Application
 
カタログ番号 Air flow Depth mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Depth mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Bottom to top 383.0 14 Dual star, 40 Gbps, bussed IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual star, 40 Gbps, bussed IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 14 84