AdvancedTCA 300/40シリーズ、6スロット、AC

Schroff - Asia Pacific の AdvancedTCA 300/40シリーズ、6スロット、AC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • UL recognized, E229721 type T11
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev.3.0
  • 300 W cooling capacity per slot at an ambient temperature of 55 °C
  • 2 shelf managers and 1 SAP (shelf alarm panel) can be installed
  • 200 ... 240 VAC input voltage, 2 x IEC 320-C20 AC mains plugs (please order AC plug-in power supply units separately)
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • Rear I/O on all slots

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Right to left 462.0 6 Triple replicated mesh, 40 Gbps, bussed IPMB Cooling capacity up to 300 W/slot 40 Gbps 300 W / slot 200 VAC ... 240 VAC 6 84
Right to left 462.0 6 Triple replicated mesh, 40 Gbps, radial IPMB Cooling capacity up to 300 W/slot 40 Gbps 300 W / slot 200 VAC ... 240 VAC 6 84