AdvancedTCA 300/40シリーズ、13U、14スロット、DC

Schroff - Asia Pacific の AdvancedTCA 300/40シリーズ、13U、14スロット、DC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Shelf alarm panel (SAP) and shelf alarm display (SAD)
  • -48 VDC/ -60 VDC input voltage, two redundant power entry modules (PEM)
  • Redundant hot-swap fan trays, airflow from bottom front to top rear; air filter exchangeable from front
  • Prepared for two Schroff shelf managers with Pigeon Point ShMM 700 for bussed IPMB
  • Rear I/O on all slots

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
カタログ番号 Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 383.0 14 Dual star, 40 Gbps, bussed IPMB Cooling capacity up to 300 W/slot 40 Gbps 300 W / slot - 48 / -60 VDC 13 84
Front to rear 383.0 14 Dual star, 40 Gbps, radial IPMB Cooling capacity up to 300 W/slot 40 Gbps 300 W / slot - 48 / -60 VDC 13 84
Front to rear 383.0 14 Full mesh, 40 Gbps, radial IPMB Cooling capacity up to 300 W/slot 40 Gbps 300 W / slot - 48 / -60 VDC 13 84