19インチドローワー 1, 2, 3 U

Schroff - Asia Pacific の 19インチドローワー 1, 2, 3 U の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Optional writing surface
  • Load-carrying capacity 15 kg
  • Optional writing surface
  • Static load-carrying capacity 15 kg

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Drawer

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color / Surface
 
カタログ番号 Height U Height mm Dimension h mm Color/Surface Description Qty
カタログ番号 Height U Height mm Dimension h mm Color/Surface Description Qty
1 41.6 30.0 RAL 7035 19'' drawer, RAL 7035, 1U 1 piece
1 41.6 30.0 RAL 7021 19'' drawer, RAL 7021, 1U 1 piece
1 41.6 30.0 anodised 19'' drawer, frontpanel anodised, 1U 1 piece
2 86.0 73.0 RAL 7035 19'' drawer, RAL 7035, 2U 1 piece
2 86.0 73.0 RAL 7021 19'' drawer, RAL 7021, 2U 1 piece
2 86.0 73.0 anodised 19'' drawer, frontpanel anodised, 2U 1 piece
3 130.5 117.0 RAL 7035 19'' drawer, RAL 7035, 3U 1 piece
3 130.5 117.0 RAL 7021 19'' drawer, RAL 7021, 3U 1 piece
3 130.5 117.0 anodised 19'' drawer, frontpanel anodised, 3U 1 piece
- 1 - - Writing surface for 19'' drawer, St 1 piece