VARISTAR IP 55 with glazed or steel front door

Schroff - Asia Pacific の VARISTAR IP 55 with glazed or steel front door の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Doors with 3-point locking and screw-fixed side panels
  • Type of protection IP 55
  • Static load-carrying capacity 800 kg

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Further dimensions and versions available on ServicePLUS IP 55. Please order base/plinth separately. For the assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Description Height U Product status
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Description Height U Product status
600.0 2000.0 600.0 600.0 RAL 7035 With glazed door 42 -
600.0 2000.0 600.0 600.0 RAL 7035 With steel door 42 -
600.0 2000.0 600.0 600.0 RAL 7035 With steel door 42 new
600.0 2000.0 600.0 600.0 RAL 7035 With glazed door 42 new