VARISTAR IP 20

Schroff - Asia Pacific の VARISTAR IP 20 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Static load-carrying capacity 800 kg
  • Type of protection IP 20
  • With glazed front door
  • Doors with single point locking, side panels with quick release fastener

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Lever handle can be added to the doors

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Height U
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Height U
600.0 1800.0 600.0 600.0 RAL 7035 38
800.0 1800.0 600.0 800.0 RAL 7035 38
600.0 2000.0 600.0 600.0 RAL 7035 42
800.0 2000.0 600.0 800.0 RAL 7035 42