Novastar, ドアなしキャビネット, RAL 7021 / RAL 7021/7035

Schroff - Asia Pacific の Novastar, ドアなしキャビネット, RAL 7021 / RAL 7021/7035 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Type of protection IP 20
  • Cabinet width only 553 mm
  • All uprights (front and rear) with 19'' cut-outs
  • Static load-carrying capacity up to 400 kg (See specification table)
  • Door and rear panel combination freely selectable
  • Flush cladding parts
  • Bolted, die-cast frame with Al extrusions

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Degree of protection:

    none

    Shielding:

    No

    Door/rear panel:

    Open front and rear

    Type:

    Floor-standing cabinet

    Material:

    Aluminum rack and steel cladding elements

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
カタログ番号 Height U Height mm Width mm Depth D mm Depth mm Colour Description For cabinet height For cabinet width mm
カタログ番号 Height U Height mm Width mm Depth D mm Depth mm Colour Description For cabinet height For cabinet width mm
9 456.0 553.0 600.0 600.0 RAL 7021 Slim‐Line 9 553.0
9 456.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Slim‐Line 9 553.0
12 589.0 553.0 500.0 500.0 RAL 7021 Slim‐Line 12 553.0
12 589.0 553.0 500.0 500.0 RAL 7035/RAL 7021 Slim‐Line 12 553.0
12 589.0 553.0 600.0 600.0 RAL 7021 Slim‐Line 12 553.0
12 589.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Slim‐Line 12 553.0
16 767.0 553.0 500.0 500.0 RAL 7021 Slim‐Line 16 553.0
16 767.0 553.0 500.0 500.0 RAL 7035/RAL 7021 Slim‐Line 16 553.0
16 767.0 553.0 600.0 600.0 RAL 7021 Slim‐Line 16 553.0
16 767.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Slim‐Line 16 553.0
20 945.0 553.0 500.0 500.0 RAL 7021 Slim Line 20 553.0
20 945.0 553.0 500.0 500.0 RAL 7035/RAL 7021 Slim‐Line 20 553.0
20 945.0 553.0 600.0 600.0 RAL 7021 Slim‐Line 20 553.0
20 945.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Slim‐Line 20 553.0
20 945.0 553.0 800.0 800.0 RAL 7021 Slim‐Line 20 553.0
20 945.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Slim‐Line 20 553.0
25 1167.0 553.0 600.0 600.0 RAL 7021 Slim‐Line 25 553.0
25 1167.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Slim‐Line 25 553.0
25 1167.0 553.0 800.0 800.0 RAL 7021 Slim‐Line 25 553.0
25 1167.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Slim‐Line 25 553.0
34 1567.0 553.0 600.0 600.0 RAL 7021 Heavy‐Duty 34 553.0
34 1567.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Heavy‐Duty 34 553.0
34 1568.0 553.0 800.0 800.0 RAL 7021 Heavy‐Duty 34 553.0
34 1567.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Heavy‐Duty 34 553.0
38 1745.0 553.0 600.0 600.0 RAL 7021 Heavy‐Duty 38 553.0
38 1745.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Heavy‐Duty 38 553.0
38 1745.0 553.0 800.0 800.0 RAL 7021 Heavy‐Duty 38 553.0
38 1745.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Heavy‐Duty 38 553.0
43 1967.0 553.0 600.0 600.0 RAL 7021 Heavy‐Duty 43 553.0
43 1967.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Heavy‐Duty 43 553.0
43 1967.0 553.0 800.0 800.0 RAL 7021 Heavy‐Duty 43 553.0
43 1967.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Heavy‐Duty 43 553.0
47 2145.0 553.0 600.0 600.0 RAL 7021 Heavy‐Duty 47 553.0
47 2145.0 553.0 600.0 600.0 RAL 7035/RAL 7021 Heavy‐Duty 47 553.0
47 2145.0 553.0 800.0 800.0 RAL 7021 Heavy‐Duty 47 553.0
47 2145.0 553.0 800.0 800.0 RAL 7035/RAL 7021 Heavy Duty 47 553.0