Eurorack ドアなしキャビネット

Schroff - Asia Pacific の Eurorack ドアなしキャビネット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Door combination freely selectable
  • 19'' cut-outs in front and rear uprights
  • Flush cladding parts
  • Bolted frame, die-castings and aluminium profiles,with inset covers
  • Protection class IP40
  • Static load-carrying capacity 400 kg

    Product family:

    Eurorack

    Degree of protection:

    IP 40

    Shielding:

    No

    Door/rear panel:

    Open front and rear

    Type:

    Floor-standing cabinet

    Load:

    400 kg/ 880 lb static

    Material:

    Aluminium frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Color
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Description Height U
カタログ番号 Depth mm Height mm Width mm Depth D mm Description Height U
600.0 1600.0 600.0 600.0 RAL 7021/RAL 7035 34
600.0 1800.0 600.0 600.0 RAL 7021/RAL 7035 38
600.0 2000.0 600.0 600.0 RAL 7021/RAL 7035 43
800.0 1600.0 600.0 800.0 RAL 7021/RAL 7035 34
800.0 1800.0 600.0 800.0 RAL 7021/RAL 7035 38
800.0 2000.0 600.0 800.0 RAL 7021/RAL 7035 43
800.0 2198.0 600.0 800.0 RAL 7021 47
800.0 2198.0 600.0 800.0 RAL 7021/RAL 7035 47
600.0 1567.0 600.0 600.0 RAL 7021 34
800.0 1567.0 600.0 800.0 RAL 7021 34
600.0 1798.0 600.0 600.0 RAL 7021 38
800.0 1798.0 600.0 800.0 RAL 7021 38
600.0 2020.0 600.0 600.0 RAL 7021 43
800.0 2020.0 600.0 800.0 RAL 7021 43