Eurorack 前面と後面にドアがついたキャビネット

Schroff - Asia Pacific の Eurorack 前面と後面にドアがついたキャビネット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Safety glass door (smoke gray) at front; steel door at rear
  • 19'' cut-outs in front and rear uprights
  • Protection class IP 40
  • Flush cladding parts
  • Bolted frame, die-castings and aluminium profiles, with inset covers
  • Static load-carrying capacity 400 kg

    Product family:

    Eurorack

    Delivery Includes:

    assembled

    Degree of protection:

    IP 40

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Load:

    400 kg/ 880 lb static

    Material:

    Aluminium frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Color
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Height U
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Height U
600.0 1798.0 600.0 600.0 RAL 7035/RAL 7021 38
600.0 2020.0 600.0 600.0 RAL 7035/RAL 7021 43
800.0 1798.0 600.0 800.0 RAL 7035/RAL 7021 38
800.0 2020.0 600.0 800.0 RAL 7035/RAL 7021 43
600.0 1798.0 600.0 600.0 RAL 7021 38
800.0 1798.0 600.0 800.0 RAL 7021 38
600.0 2020.0 600.0 600.0 RAL 7021 43
800.0 2020.0 600.0 800.0 RAL 7021 43