取付プレート (Varistar)

Schroff - Asia Pacific の 取付プレート (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • 600 kg at full height, mounted to rear, with additional strengthening brackets
  • Strengthening bracket increases static load-carrying capacity
  • For mounting electrical components and sub-assemblies incl. cabling
  • Mounting pitch 25 mm in depth and 50 mm in height for partial-height mounting
  • St, zinc-plated, 3 mm
  • Static load-carrying capacity up to 450 kg (rear mounted)

    Product family:

    Varistar

    Note:

    Depth members are required for partial-height mounting

    Accessory category:

    Mounting plate

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
 
カタログ番号 Height mm Width mm Description Qty Description
カタログ番号 Height mm Width mm Description Qty Description
1200.0 600.0 Mounting plates 1 piece -
1200.0 800.0 Mounting plates 1 piece -
1800.0 600.0 Mounting plates 1 piece -
1800.0 800.0 Mounting plates 1 piece -
2000.0 600.0 Mounting plates 1 piece -
2000.0 800.0 Mounting plates 1 piece -
- - Strengthening brackets PU 2 pieces St profile, increases static load‐carrying capacity of mounting plate to 150 kg