換気付ベース/台座 (Eurorack)

Schroff - Asia Pacific の 換気付ベース/台座 (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • St, 2.5 mm, RAL 7021
  • Base/plinth, Al diecast
  • with ventilation openings front and rear
  • Covers removable from all sides
  • Can be assembled with filter
  • Height 100 mm

    Product family:

    Eurorack

    Note:

    Filter mat (Item 6) not included, please order separately

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
For Cabinet Width mm
 
カタログ番号 For cabinet width mm For cabinet depth mm Item Description Description Qty
カタログ番号 For cabinet width mm For cabinet depth mm Item Description Description Qty
600.0 600.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 base/plinth, Al die‐cast, covers, St, 2.5 mm, RAL 7021, front and rear with ventilation openings; please order filter mat separately PU 1 kit
800.0 600.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth PU 1 kit
600.0 800.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth PU 1 kit
800.0 800.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth PU 1 kit
600.0 900.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth PU 1 kit
600.0 600.0 Item 6 Filter mat, full depth (PU 3 pieces) filter mat for fixed base/plinth, with ventilation PU 3 pieces
600.0 800.0 Item 6 Filter mat, full depth (PU 3 piece / pieces) - PU 3 pieces
800.0 600.0 Item 6 Filter mat, full depth (PU 3 pieces) - PU 3 pieces
800.0 800.0 Item 6 Filter mat, full depth (PU 3 pieces) - PU 3 pieces