ファン6つ用トップカバー (Varistar)

Schroff - Asia Pacific の ファン6つ用トップカバー (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 3 axial fans fitted and readily cabled (maximum: 6 fans)
  • Schuko/IEC 60320 C12 plug
  • Connecting cable 2.5 m
  • St, 1.5 mm
  • RAL 7021
  • Incl. cabling and GND/earthing
  • shielding 50 dB at 1 GHz

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
カタログ番号 Depth mm Width mm Qty Colour Description
カタログ番号 Depth mm Width mm Qty Colour Description
600.0 600.0 1 piece RAL 7021 St, 1.5 mm,RAL 7021; with 3 axial fans 230 VAC, incl. cabling andGND/earthing, connector 2.5m,SCHUKO/ IEC 60320 C12plug
600.0 800.0 1 piece RAL 7021 St, 1.5 mm, RAL 7021; with 3 axial fans 230 VAC, incl. cabling and earthing, connector 2.5 m, SCHUKO/IEC 60320 C12 plug
800.0 600.0 1 piece RAL 7021 St, 1.5 mm,RAL 7021; with 3 axial fans 230 VAC, incl. cabling andGND/earthing, connector 2.5m,SCHUKO/ IEC 60320 C12plug
800.0 800.0 1 piece RAL 7021 St, 1.5 mm, RAL 7021; with 3 axial fans 230 VAC, incl. cabling and earthing, connector 2.5 m, SCHUKO/IEC 60320 C12 plug
900.0 600.0 1 piece RAL 7021 St, 1.5 mm,RAL 7021; with 3 axial fans 230 VAC, incl. cabling andGND/earthing, connector 2.5m,SCHUKO/ IEC 60320 C12plug
900.0 800.0 1 piece RAL 7021 St, 1.5 mm, RAL 7021; with 3 axial fans 230 VAC, incl. cabling and earthing, connector 2.5 m, SCHUKO/IEC 60320 C12 plug
1000.0 600.0 1 piece RAL 7021 St, 1.5 mm,RAL 7021; with 3 axial fans 230 VAC, incl. cabling andGND/earthing, connector 2.5m,SCHUKO/ IEC 60320 C12plug
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, RAL 7021; with 3 axial fans 230 VAC, incl. cabling and earthing, connector 2.5 m, SCHUKO/IEC 60320 C12 plug