ファン6つ用トップカバー (Varistar)

Schroff - Asia Pacific の ファン6つ用トップカバー (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 3 axial fans fitted (maximum: 6 fans)
  • Incl. cabling and GND/earthing
  • St, 1.5 mm
  • RAL 7021
  • Schuko/IEC 60320 C12 plug
  • Connecting cable 2.5 m
  • Raised cover with air barrier
  • IP 22

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
カタログ番号 Width mm Depth mm Colour Description Qty
カタログ番号 Width mm Depth mm Colour Description Qty
600.0 600.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
600.0 800.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
800.0 600.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
800.0 800.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
600.0 1000.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
600.0 900.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
800.0 900.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece
800.0 1000.0 RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug 1 piece