スチールドア (Novastar)

Schroff - Asia Pacific の スチールドア (Novastar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • St, 1.5 mm
  • Opening angle 180°, incl. GND/earthing
  • Lock (2233x) with key

    Product family:

    Novastar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Color
 
カタログ番号 For cabinet height Height mm For cabinet width mm Colour Description Height U Qty
カタログ番号 For cabinet height Height mm For cabinet width mm Colour Description Height U Qty
6 323.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 6 1 piece
6 323.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 6 1 piece
9 422.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 9 1 piece
9 422.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 9 1 piece
12 555.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 12 1 piece
12 555.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 12 1 piece
16 733.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 16 1 piece
16 733.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 16 1 piece
20 911.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 20 1 piece
20 911.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 20 1 piece
25 1133.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 25 1 piece
25 1133.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 25 1 piece
29 736.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 29 1 piece
29 736.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 29 1 piece
34 1534.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 34 1 piece
34 1534.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 34 1 piece
38 1711.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 38 1 piece
38 1711.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 38 1 piece
43 1933.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 43 1 piece
43 1933.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 43 1 piece
47 2111.0 553.0 RAL 7021 St, 1 mm, incl. DIN cylinder with 2 keys, opening angle 180°, incl. GND/earthing 47 1 piece
47 2111.0 553.0 RAL 7035 St, 1.5 mm, lock (2233x) with 1 key, opening angle 180,              incl. GND/earthing 47 1 piece