スライドレール 25 kg (Eurorack)

Schroff - Asia Pacific の スライドレール 25 kg (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Support shelf of heavy 19'' chassis
  • Can be attached in 1 U increments
  • For assembly on the 19'' panel/slide mounts
  • Wide support surface
  • St, 1.5 mm, finish AlZn
  • static load-carrying capacity 25 kg per pair

    Product family:

    Eurorack

    Note:

    Standard distance for servers d = 740mmFor assembly 4 pieces panel/slide mounts are necessary (please order separately, see panel/slide mount)

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Quantity
 
カタログ番号 Length mm Qty Colour For cabinet depth mm xf mm Description
カタログ番号 Length mm Qty Colour For cabinet depth mm xf mm Description
420.0 PU 10 pieces Al-Zn 600.0 60.0 St, 1.5 mm, finish AlZn,      static load‐carrying capacity 25 kg/pair, panel/slide mounts (2 pairs), please order reduced widthdepth members separately
417.0 PU 2 pieces Al-Zn 600.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
620.0 PU 10 pieces Al-Zn 800.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
617.0 PU 2 pieces Al-Zn 800.0 60.0 -
512.0 PU 2 pieces Al-Zn 800.0 60.0 -
720.0 PU 10 pieces Al-Zn 900.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
717.0 PU 2 pieces Al-Zn 900.0 60.0 -