ねじ止めリアパネル、EMC、IP55 (Varistar)

Schroff - Asia Pacific の ねじ止めリアパネル、EMC、IP55 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Exterior painted, interior AlZn
  • Incl. GND/earthing
  • St, 1 mm

    Product family:

    Varistar

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
カタログ番号 Height mm Width mm Qty Colour Description Description Height U
カタログ番号 Height mm Width mm Qty Colour Description Description Height U
1400.0 600.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 Screw fixing for EMC St, 1 mm, painted outside, AlZn inside, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 Screw fixing for EMC St, 1 mm, painted exterior, interior Al-Zn, incl. GND/earthing 47