クイックリリースファスナー付背面パネル (Varistar)

Schroff - Asia Pacific の クイックリリースファスナー付背面パネル (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • St, 1 mm
  • Incl. GND/earthing

    Product family:

    Varistar

    Note:

    Please order lock for quick-release fastener separately

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
カタログ番号 Height mm Width mm Qty Colour Description Description Height U Product status
カタログ番号 Height mm Width mm Qty Colour Description Description Height U Product status
1200.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24 -
1200.0 600.0 1 piece RAL 7035 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24 -
1200.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24 -
1200.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 24 -
1400.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29 -
1400.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29 -
1400.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29 -
1400.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 29 -
1600.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33 -
1600.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33 -
1600.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33 -
1600.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 33 phasing-out
1800.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38 -
1800.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38 -
1800.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38 -
1800.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 38 -
2000.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42 -
2000.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42 -
2000.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42 -
2000.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 42 -
2200.0 600.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47 -
2200.0 600.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47 -
2200.0 800.0 1 piece RAL 7021 With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47 -
2200.0 800.0 1 piece RAL 7035 light grey With quick release fastener St, 1 mm, incl. GND/earthing, please order lock separately 47 -