ケーブルダクト付リアパネル (Novastar)

Schroff - Asia Pacific の ケーブルダクト付リアパネル (Novastar) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Cable ducting and door hinge bracket
  • Cable ducting can be fitted at top or bottom
  • 2 twist-locking catches (Torx T30, with 1/4 turn)
  • incl. GND/earthing
  • St, 1 mm
  • 3 U cable ducting for cabinet heights 16, 20, 38, 47 U; 4 U cable ducting for cabinet heights 25, 34, 43 U

    Product family:

    Novastar

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Color
 
カタログ番号 Height mm Qty For cabinet width mm Colour Description Height U For cabinet height
カタログ番号 Height mm Qty For cabinet width mm Colour Description Height U For cabinet height
733.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 16 16
733.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 16 16
911.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 20 20
911.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 20 20
1133.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 25 25
1133.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 25 25
1534.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 34 34
1534.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 34 34
1711.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 38 38
1711.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 38 38
1933.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 43 43
1933.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 43 43
2111.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 47 47
2111.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn),      incl. GND/earthing, cable ducting and door hinge bracket; cable ducting can be fitted at top or bottom, 3 U cable ducting for cabinet height 16, 20, 38, 47 U;  4 U cable 47 47