Plain steel door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar)

Schroff - Asia Pacific の Plain steel door, 3-point locking,  IP 55, RAL 7021/ RAL 7035 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Opening angle 180°
  • St, 1 mm
  • Steel door with mounting frame fitted on inside; suitable for large cut-outs and mounting (fixes with M5 screws, 25 mm height increments)
  • Lever handle with built-in push button, incl. earthing
  • 3 point locking

    Product family:

    Varistar

    Note:

    Please order DIN profile half cylinder for lever handle separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
カタログ番号 Height U Height mm Width mm Colour Description Description Qty
カタログ番号 Height U Height mm Width mm Colour Description Description Qty
24 1200.0 600.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7021 Plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7021 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7035 plain St, 1.5 mm, opening angle 180°, interior with mounting frame, lever handle with push button, incl. GND/earthing 1 piece