側面ケーブルダクト、ケーブルパネル (Varistar)

Schroff - Asia Pacific の 側面ケーブルダクト、ケーブルパネル (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For fitting directly onto the frame
  • Cables are fixed in place with cable ties or Velcro

    Product family:

    Varistar

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width mm
 
カタログ番号 H mm Depth mm Width mm Qty Colour Description For cabinet height
カタログ番号 H mm Depth mm Width mm Qty Colour Description For cabinet height
445.5 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 8
670 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 14
495.5 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
603.5 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 12
915.5 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
1019 10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
1700 10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 1700 mm with perforations for cable ties or Velcro-type tape -
1700 10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 1700 mm with perforations for cable ties or Velcro-type tape 38
1900 10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 1900 mm with perforations for cable ties or Velcro-type tape -
1900 10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 1900 mm with perforations for cable ties or Velcro-type tape -
2100 10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 2100 mm with perforations for cable ties or Velcro-type tape -
2100 10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 2100 mm; with perforations for cable ties or Velcro-type tape -