Labrack、19インチオープンラック

Schroff - Asia Pacific の Labrack、19インチオープンラック の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mobile or stationary
  • Various shelves
  • Accessories for cable ducting
  • Stationary load-carrying capacity 200 kg or 150 kg (see specification table) at a defined center of gravity in the center of the lab rack
  • Recommended max. chassis depth 400 mm

    Product family:

    Labrack

    Degree of protection:

    none

    Shielding:

    No

    Type:

    Open rack

    Load:

    150 kg/ 330 Ib static

    Material:

    Steel frame and no cladding

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

 
カタログ番号 Height H mm Qty h mm Description
カタログ番号 Height H mm Qty h mm Description
1164 1 piece 1067.0 Uprights 24 U
1831 1 piece 1733.0 Uprights 39 HU