Glazed door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar)

Schroff - Asia Pacific の Glazed door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Lever handle with push button, incl. earthing, assembled
  • Sekurit glass, 6 mm
  • Opening angle 180°
  • 3 point locking
  • St, 1.5 mm

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U / mm
Width mm
 
カタログ番号 Height U Height mm Width mm Colour Description Qty
カタログ番号 Height U Height mm Width mm Colour Description Qty
24 1200.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lever handle with push button assembled, incl. GND/earthing 1 piece