グラスドア (Eurorack)

Schroff - Asia Pacific の グラスドア (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Can be mounted on all four sides
  • Opening angle 120°: Safety lock with two keys or 180°: Lever handle
  • Glazing, smoke gray, Sekurit, 6 mm

    Product family:

    Eurorack

    Note:

  • 180° glass door with lever handle, see ServicePLUS
  • Further dimensions available on ServicePlus
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
For Cabinet Width mm
 
カタログ番号 Height mm Width mm Qty For cabinet height mm For cabinet width mm h mm Material For cabinet height Novastar For cabinet width Novastar For cabinet width Eurorack Description Description Height U For cabinet height Product status
カタログ番号 Height mm Width mm Qty For cabinet height mm For cabinet width mm h mm Material For cabinet height Novastar For cabinet width Novastar For cabinet width Eurorack Description Description Height U For cabinet height Product status
733.0 523.0 1 piece 782 553.0 713.0 Sekurit 6 mm 767.0 553.0 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 16 16 -
911.0 523.0 1 piece 945 600.0 890.0 Sekurit 6 mm 945.0 553.0 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 20 20 -
1133.0 523.0 1 piece 1220 600.0 1133.0 Sekurit 6 mm 1167.0 553.0 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 25 25 -
1345.0 523.0 1 piece 1290 600.0 1311.0 Sekurit 6 mm - - 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 29 29 -
1398.0 600.0 1 piece 1290 - 1290.5 Sekurit 6 mm - - 553.0 Glass door 180° - 29 29 -
1514.0 523.0 1 piece 1567 600.0 1534.0 Sekurit 6 mm 1567.0 553.0 600.0 Glass door 120° glazing smoke grey, Sekurit, 6 mm,  safety lock with 2 keys 34 34 -
1620.0 600.0 1 piece 1620 - 1534.0 Sekurit 6 mm - - 600.0 Glass door 180° - 34 34 -
1745.0 523.0 1 piece 1798 600.0 1711.0 Sekurit 6 mm - - 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 38 38 -
1745.0 723.0 1 piece 1798 800.0 1711.0 Sekurit 6 mm - - 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 38 38 -
1798.0 600.0 1 piece 1798 - 1711.0 Sekurit 6 mm - - 600.0 Glass door 180° - 38 38 -
1798.0 800.0 1 piece 1798 - 1711.0 Sekurit 6 mm - - 800.0 Glass door 180° - 38 38 phasing-out
1967.0 523.0 1 piece 2020 600.0 1934.0 Sekurit 6 mm - - 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 43 43 -
2020.0 723.0 1 piece 2020 800.0 1934.0 Sekurit 6 mm - - 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 43 43 -
2020.0 600.0 1 piece 2020 - 1934.0 Sekurit 6 mm - - 600.0 Glass door 180° glazing smoke grey, Sekurit, 6 mm, lever handle (incl. blank insert) 43 43 -
2020.0 800.0 1 piece 2020 - 1934.0 Sekurit 6 mm - - 800.0 Glass door 180° - 43 43 -
2145.0 523.0 1 piece 2198 600.0 2111.0 Sekurit 6 mm - - 600.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 47 47 -
2145.0 723.0 1 piece 2198 800.0 2111.0 Sekurit 6 mm - - 800.0 Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 47 47 -
2198.0 600.0 1 piece 2198 - 2111.0 Sekurit 6 mm - - 600.0 Glass door 180° - 47 47 -
2198.0 800.0 1 piece 2198 - 2111.0 Sekurit 6 mm - - 800.0 Glass door 180° - 47 47 -