フレーム耐荷重200kg (Novastar)

Schroff - Asia Pacific の フレーム耐荷重200kg (Novastar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Static load-carrying capacity 200 kg
  • 19'' plane - 33 mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. GND/earthing

    Product family:

    Novastar

    Note:

    Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
カタログ番号 Height U Height mm Depth mm Width mm Colour Description Qty
カタログ番号 Height U Height mm Depth mm Width mm Colour Description Qty
6 323.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
6 323.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
9 456.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
9 456.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
12 589.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
12 589.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
12 589.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
12 589.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
12 589.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
16 767.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
16 767.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
16 767.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
16 767.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
16 767.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
20 945.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
20 945.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
20 945.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
20 945.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
20 945.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
25 1167.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
25 1167.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
25 1167.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
25 1167.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
25 1167.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
34 1567.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
34 1567.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
34 1567.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
34 1567.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
34 1567.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
38 1745.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
38 1745.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
38 1745.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
38 1745.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
38 1745.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
43 1967.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
43 1967.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
43 1967.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
43 1967.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
43 1967.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
47 2145.0 500.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
47 2145.0 600.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
47 2145.0 800.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
47 2145.0 900.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece
47 2145.0 1000.0 553.0 RAL 7021 static load‐carrying capacity: 200 kg, Al extrusion, RAL 7021, incl. GND/earthing; 19'' plane 33 mm at front, 60 mm at rear; please order castors or adjustable feet separately 1 piece