フレーム (Varistar) ヘビーデューティ

Schroff - Asia Pacific の フレーム (Varistar) ヘビーデューティ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Static load-carrying capacity 800 kg
  • Welded, finish powder-coated, black gray, RAL 7021
  • St, 1.5 mm, zinc-plated, with central GND/earthing point
  • Please order adjustable feet or castors separately

    Product family:

    Varistar

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
カタログ番号 Height U Height mm Width mm Depth mm Colour Description Qty
カタログ番号 Height U Height mm Width mm Depth mm Colour Description Qty
24 1200.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 600.0 1100.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 600.0 1200.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
24 1200.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
29 1400.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
33 1600.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
38 1800.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 1100.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 600.0 1200.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 1100.0 RAL 7021 Heavy-Duty 1 piece
42 2000.0 800.0 1200.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 600.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 800.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 900.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 1000.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 1100.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 600.0 1200.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 600.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 800.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 900.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 1000.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 1100.0 RAL 7021 Heavy-Duty 1 piece
47 2200.0 800.0 1200.0 RAL 7021 Heavy-Duty 1 piece