フラットトップカバー、カットアウト付 (Varistar)

Schroff - Asia Pacific の フラットトップカバー、カットアウト付 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Colour RAL 7021
  • Incl. GND/earthing
  • St, 1.5 mm
  • Cutouts must be covered with brush strips, please order these separately

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
カタログ番号 Depth mm Width mm Qty Colour Description
カタログ番号 Depth mm Width mm Qty Colour Description
1000.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1100.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1100.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page