Door, perforated, 3-point locking, RAL 7021/ RAL 7035 (Varistar)

Schroff - Asia Pacific の Door, perforated, 3-point locking, RAL 7021/ RAL 7035 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Lever handle with built-in push button
  • Opening angle 180°
  • 3 point locking
  • Perforated

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U / mm
Width mm
 
カタログ番号 Height U Height mm Width mm Colour Description Description Qty
カタログ番号 Height U Height mm Width mm Colour Description Description Qty
24 1200.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
52 2450.0 600.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
52 2450.0 800.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
52 2450.0 600.0 RAL 7035 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
52 2450.0 800.0 RAL 7021 3 point locking St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece