ショートドア用ヒンジブラケット (Eurorack)

Schroff - Asia Pacific の ショートドア用ヒンジブラケット (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • St, 1.5 mm
  • For doors which do not cover the full cabinet height
  • 1 U space required (may be mounted above and below the door, at front or rear)
  • RAL 7021
  • The clearance can be covered with 19'' filler panels or with 3 U/4 U cable ducting plates

    Product family:

    Eurorack

    Accessory category:

    Doors, shortened

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
カタログ番号 Qty Colour Description
カタログ番号 Qty Colour Description
1 piece RAL 7021 St, 1.5 mm, RAL 7021, mounting to front or rear, above or below the short door, 1 U assembly area, please order 19'' cable ducting separately
1 piece RAL 7021 St, 1.5 mm, RAL 7021, assembly above or below shortened door, 1 U assembly area, please order 19'' panel/slide mount and cable ducting plate separately