ドアとリアパネルの接続プレート(Varistar)

Schroff - Asia Pacific の ドアとリアパネルの接続プレート(Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Height 400 mm
  • Plain or with brush strip
  • St, 1 mm
  • Can also be fitted at top or bottom
  • Connecting plate for door and rear panel

    Product family:

    Varistar

    Note:

  • The height of the door and rear panel must be chosen to be 40 mm less than the cabinet height
  • Connecting plate cannot be used with double door
  • Accessory category:

    Doors, shortened

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Color
Type
 
カタログ番号 Height mm Width mm Qty Colour Description Class of protection
カタログ番号 Height mm Width mm Qty Colour Description Class of protection
400.0 600.0 1 piece RAL 7021 Connecting plate plain IP 20
400.0 800.0 1 piece RAL 7021 Connecting plate plain IP 20
400.0 600.0 1 piece RAL 7021 Connecting plate with cable ducting IP 20
400.0 800.0 1 piece RAL 7021 Connecting plate with cable ducting IP 20
400.0 600.0 1 piece RAL 7021 Connecting plate plain IP 55
400.0 800.0 1 piece RAL 7021 Connecting plate plain IP 55
400.0 600.0 1 piece RAL 7035 Connecting plate plain IP 20
400.0 800.0 1 piece RAL 7035 Connecting plate plain IP 20
400.0 600.0 1 piece RAL 7035 Connecting plate with cable ducting IP 20
400.0 800.0 1 piece RAL 7035 Connecting plate with cable ducting IP 20
400.0 600.0 1 piece RAL 7035 Connecting plate plain IP 55
400.0 800.0 1 piece RAL 7035 Connecting plate plain IP 55